Bell & Gossett Sump Pump - SS

Overview Documentation & Tools Submittals
Overview

Overview

Product Features
  • Corrosion-resistant construction
  • Stainless steel motor casing and fasteners
  • Glass-filled thermoplastic impeller and casing
  • Upper and lower heavy duty ball bearing construction
  • Motor is permanently lubricated for extended service life and is powered for continuous operation. All ratings are within the working limits of the motor
  • Stainless steel pump shaft
  • Complete unit is light weight, portable and compact
  • Float switch is adjustable for various liquid levels. Easily removed for direct pump operation or switch replacement
  • Available in manual and automatic versions.

Applications
• Basement draining
• Water transfer
• Dewatering

Documentation & Tools
Submittals

Submittals

Submittal