REDUCE NETWORK LOSSES WITH LEAKVIEW™.
Avoiding failures of critical high-risk assets is a constant challenge and one that impacts customer service as well as costing millions when failures do occur. Xylem’s LeakView Leak Detection Monitoring system identifies leaks so utilities can make proactive repairs before they become bigger issues. When bursts do occur, LeakView’s alert notification helps utilities localize impact to avoid long-term service disruptions and community impact.
COMBINATION OF PRESSURE AND ACOUSTIC MONITORING.
Combined pressure transient and hydrophone units that are suitable for critical distribution networks and trunk mains are installed on existing tapping points such as air valves and fire hydrants.
MORE RAPID ALERTS ON CRITICAL EVENTS.
Monitoring pressure data at millisecond sampling rate allows immediate detection and notification of pipe bursts while hourly sampling of acoustic data provides quicker notification on existing or slow developing leaks that otherwise may run undetected for long periods of time.
HARNESS THE POWER OF DECISION INTELLIGENCE.
As just one of the digital solutions in Xylem’s new platform of disruptive technologies, LeakView can detect leaks before they create more serious issues, allowing utilities to make proactive repairs and avoid unplanned service disruptions to customers.
XYLEM'S LEAKVIEW LEAK DETECTION MONITORING SYSTEM WILL:
- Reduce the number of high-impact failures by addressing leaks before they become bigger issues
- Reduce leakage and related non-revenue water (NRW)
- Improve customer service with fewer unplanned service disruptions
- Optimize operational costs and save CapEx by proactively managing assets

THE EYES AND EARS OF YOUR NETWORK.
Using data collected by sensors across a pipe network, LeakView identifies the pressure transients and/or acoustics that indicate a leak or break, allowing utilities to pinpoint the location and severity of the pipe so repair crews can prioritize workload and response. And when paired with Xylem’s SurgeView™, LeakView is an even more powerful sensing and monitoring system that enables greater efficiency with faster reactions to potentially costly network events.
DISCOVER HOW 3+3 COULD EQUAL MILLIONS.
In three simple steps and three short months, you can be on a path to reducing failures, leakage and non-revenue water. Getting started with a discovery pilot is easy:
STEP 1
SCOPE
First, we conduct an initial discovery session to identify your current state, needs and objectives, as well as early identification of potential opportunities.
STEP 2
ANALYZE
Next, we’ll deploy 5-20 sensors covering 5-10 miles of critical pipe to conduct a controlled leak/burst experiment to validate detection and localization capabilities.
STEP 3
WORKSHOP
Finally, we collaborate with you in a workshop where we provide a summary presentation and discuss our analysis. The outcome is a prioritized set of recommendations and practical next steps to reduce failures, leakage and non-revenue water.