It looks like you are coming from United States, but the current site you have selected to visit is Nigeria. Do you want to change site?

Yes, please! No, keep me on the current site

Saajhi Stepping Pump

SAJ15-109
Overview Industries & Applications
Overview

Overview

Product Features
  • An industry leading human factors and industrial design focus ensures the highest water output per unit of human power input
  • Human operation allows functionality in areas of restricted fuel usage while a self-priming capability allows operability across multiple applications
  • Robust pressure head and output performance provide capability for interior water evacuation or rural community water abstraction and management
  • Convenient overall dimensions allow easy storage in multiple locations while the innovative transportable design encourages multiple location usage

Xylem's Saajhi represents an innovative global, OEM-engineered stepping pump solution for multiple water abstraction and movement applications. The Saajhi stepping pump requires no electricity or fossil fuels and is field-serviceable, with a minimal number of removable parts and no required tools. The Saajhi represents an ideal solution for emergency dewatering applications, rural irrigation activities and situations where water management must be facilitated without available power.

Industries & Applications

Industries & Applications

Recommended Industries and Applications