It looks like you are coming from United States, but the current site you have selected to visit is Nigeria. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Accessories Documentation & Tools
Overview

Overview

Product Features
  • Strong, durable, flexible and lightweight
  • High performance and long life expectancy
  • Weather resistant​

High Density Polyethylene Pipe (HDPE) and Fusion Capabilities

Xylem maintains a large inventory of high density polyethylene pipe (HDPE), with diameters ranging in size from 4 in (100 mm) to 36 in (900 mm). The pipe can be rented or purchased. In addition, we offer all the fittings, adapters and fusion services required for complete system installation.

Fusion Machines

Our self-contained fusion machines are available for on-site HDPE pipe fusion and installation. We can also provide experienced on-site certified Fusion Technicians who use our machines to fuse HDPE pipe up to 36 in (900 mm) in diameter.

Accessories

Accessories

Accessories

QD Pipe & Fittings

  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available
Documentation & Tools

Documentation & Tools