Reference electrodes with taper joint

Overview ;
Overview

Overview

Product Features

SKU: 1070073

B 3520 +
Glass shaft, platinum junction, electrolyte KCl 3 mol/l, Ag/AgCl-reference system, tapper NS 14.5, coax plug head, length 103 mm, 10 mm Ø, -5...+100 °C
B 3420 +
Glass shaft, ceramic junction, electrolyte KCl 3 mol/l, Ag/AgCl-reference system, tapper NS 14.5, coax plug head, length 103 mm, 10 mm Ø, -5...+100 °C
B 3610 +
Glass shaft, ceramic junction, electrolyte L 1254, Hg/Hg2SO4-reference system, tapper NS 14.5, coax plug head, length 103 mm, 10 mm Ø, +15...+40 °C
B 3510 +
Glass shaft, platinum junction, electrolyte KCl 4.2 mol/l, calomel reference system, tapper NS 14.5, coax plug head, length 103 mm, 10 mm Ø, +15...+40 °C
REFERENCE ELECTRODE B 3520+