SKU: 285100001
N 61
Glass shaft, platinum junction, electrolyte KCl 3 mol/l, Silamid® reference system, sphere membrane, A-glass, length 170 mm, 12 mm Ø, -5...+100 °C, 0...14 pH
H 6380
Glass shaft, ceramic junction, electrolyte KCl 3 mol/l, Silamid®-reference system, sphere membrane, H-glass, length 320 mm, 12 mm Ø, 0...+100 °C, 0...14 pH
N 42 BNC
Glass shaft, ceramic junction, electrolyte KCl 3 mol/l, Silamid®-reference system, sphere membrane, A-glass, BNC plug, length 120 mm, 12 mm Ø, -5...+100 °C, 0...14 pH
N 65
Glass shaft, platinum junction, electrolyte KCl 3 mol/l, Silamid®-reference system, sphere membrane, A-glass, tapper NS 14.5, length 103 mm 10 mm Ø, -5...+100 °C, 0...14 pH
N 52 A
Glass shaft, platinum junction, electrolyte KCl 3 mol/l, Silamid® -reference system, sphere membrane, A-glass, DIN plug, length 120 mm, 12 mm Ø, -5...+100 °C, 0...14 pH
N 48 A
Glass shaft, ceramic junction, electrolyte KCl 3 mol/l, Silamid®-reference system, spear membrane, A-glass, DIN plug, length 120 mm, 12 mm Ø, -5...+100 °C, 0...14 pH
H 63
Glass shaft, platinum junction, electrolyte KCl 3 mol/l, Silamid®-reference system, sphere membrane, H-glass, length 320 mm, 12 mm Ø, 0...+100 °C, 0...14 pH
H 62
Glass shaft, platinum junction, electrolyte KCl 3 mol/l, Silamid®-reference system, sphere membrane, H-glass, length 120 mm, 12 mm Ø, 0...+100 °C, 0...14 pH
H 61
Glass shaft, platinum junction, electrolyte KCl 3 mol/l, Silamid®-reference system, sphere membrane, H-glass, length 170 mm, 12 mm Ø, 0...+100 °C, 0...14 pH
H 61-600
Glass shaft, platinum junction, electrolyte KCl 3 mol/l, Silamid®-reference system, sphere membrane, H-glass, length 600 mm, 12 mm Ø, 0...+100 °C, 0...14 pH
N 6180
Glass shaft, ceramic junction, electrolyte KCl 3 mol/l, Silamid®-reference system, sphere membrane, A-glass, length 170 mm, 12 mm Ø, -5...+100 °C, 0...14 pH
N 52 BNC
same as N 52 A, but with BNC plug
N 48 BNC
same as N 48 A, but with BNC plug instead of DIN plug
H 6280
Glass shaft, ceramic junction, electrolyte KCl 3 mol/l, Silamid®-reference system, sphere membrane, H-glass, length 120 mm, 12 mm Ø, 0...+100 °C, 0...14 pH
N 62
Glass shaft, platinum junction, electrolyte KCl 3 mol/l, Silamid® reference system, sphere membrane, A-glass, length 120 mm, 12 mm Ø, -5...+100 °C, 0...14 pH
H 6180
Glass shaft, ceramic junction, electrolyte KCl 3 mol/l, Silamid®-reference system, sphere membrane, H-glass, length 170 mm, 12 mm Ø, 0...+100 °C, 0...14 pH
H 61-500
Glass shaft, platinum junction, electrolyte KCl 3 mol/l, Silamid®-reference system, sphere membrane, H-glass, length 500 mm, 12 mm Ø, 0...+100 °C, 0...14 pH
PH-COMBINATION ELECTRODE N 61