PolluStat® Thermal Energy Meter

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • With a detachable calculator unit for installation sites with limited space with approx. 0.85 m connection cable
  • Storage of flow rate, power and temperature, as well as the respective maximum values of the last 15 months via radio, additional 15 half-monthly values via the display
  • Modular on-site equipable solution for different communication interfaces offers more flexibility and lower storage costs
  • Standard installation in the “lower temperature pipe” (aka outlet) can be changed to “higher temperature pipe” (aka inlet pipe) installation if necessary on-site, as long as the energy consumption measurement total is below <10kWh
  • Separate 230V or 24V mains power supply module available
  • MID approval in class 2 per EN 1434 for arbitrary installation (also overhead)
  • Temperature range of the flow sensor:
    • Heating meter 15 – 90 °C (Also as variant 15 – 130 °C)
    • Hybrid meter 15 – 90 °C (Also as variant 15 – 120 °C)
    • Cooling meter 5 – 50 °C
  • Optical data interface (M-Bus protocol) as standard
  • Tariff registry: 2 individually customizable registers
  • Freely selectable annual cut-off date
  • 15 monthly values via radio
  • 15 monthly and 15 half-monthly values via the display
  • 24 monthly and semi- monthly values via optical interface or M-Bus
  • PT1000 temperature sensor:
    • Length 45 mm / diameter 5.2 mm, cable length 1.5 m
    • Length 50 mm with locking sleeves at 85 and 100 mm / diameter 6.0 mm, cable length 3 m

 

The compact PolluStat ultrasonic meter measures energy consumption in heating or cooling circuits. Thanks to its high-precision flow sensor, the application range stretches from district heating stations to consumption billing for individual apartments. It is equipped with a large comprehensive LCD with programmable screens.

The following modules for remote readout and data communication are available as options and can be retrofitted:

  • Wireless M-Bus
  • M-Bus per EN 1434-3 with arbitrary readout frequency, the values update every 2 min.
  • Wireless M-Bus and 3 pulse inputs for consumption meters with remote meter pulse output
  • M-Bus per EN 1434-3 and 3 pulse inputs for consumption meters with remote meter pulse output
  • Single and double Pulse output
  • Modbus (Q1/2021) IEC 61158

Specifications

For electronic remote reading of the meters and connection to building automation systems, a series of optional modules are available for the PolluStat series, which can be installed in the factory or retrofitted at any time:

Wireless M-Bus (radio)
A wireless M-Bus interface for walk-by and stationary readout in accordance with Open Metering Standard (OMS). 868 MHz frequency with the freely selectable modes S1, T1 and C1. Encryption modes 5 and 7 can also be selected per OMS 4.0.2.

M-Bus
For cable-connected data readout via a 2-wire cable with reverse polarity protection per EN13757. Suitable for monitoring, building automation, or connection to an existing M-Bus network. Unlimited number of readouts. (Data update rate 120 s, with external power supply operation 2 s.)

Remote meter pulse
Potential-free pulse output for connection to various interrogation devices.

Wireless M-Bus (radio) with three inputs for external consumption meters
This option allows the connection of up to three external consumption meters, e.g. an electricity meter, a cold and a hot water meter. Reed contact or open collector pulse can be connected. The pulse value can be adjusted with the optical head and by suitable software.

M-Bus with three inputs for external consumption meters
This option allows the connection of up to three external consumption meters, e.g. an electricity meter, a cold and a hot water meter. Reed contact or open collector pulse can be connected. The pulse value can be adjusted with the optical head and by suitable software.

For more information about this product, please download the data sheet.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools