WP-F Dynamic Protection Filter

Overview Industries & Applications Documentation & Tools
Overview

Overview

WP-F Dynamic is a protection sieve that is installed to protect a water meter from damage. The heavy-duty sieve element retains any large particles. Cleaning of pipes after maintenance or rupture in the pipe.

Benefits to you 

  • Protects water meters from damage
  • Retains large particles in heavy-duty sieve
  • Cleaning is easy with a removable sieve element
Product Features
  • Small head loss
  • Sieve elements for use with all WP-Dynamic and MeiStream bodies
  • Protection sieve sizes DN 40 to DN 200
  • Identical sieve elements for DN 40 to 65 and DN 80 + 100
  • Stainless steel sieve element
  • Powder coated body for maximum corrosion protection

 

Specifications

  • Max. working pressure 16 bar
  • Max. water temperature 50 °C

For more information about this product, please download the data sheet.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools