It looks like you are coming from United States, but the current site you have selected to visit is Nigeria. Do you want to change site?

Yes, please! No, keep me on the current site

Permalog+ Acoustic Monitoring Sensor

Overview Industries & Applications Documentation & Tools
Overview

Overview

Permalog+ is an acoustic sensor deployed in water distribution networks to monitor distribution lines and localize leaks. Using sound waves to detect flow, sensors activate overnight, listening to the distribution system when ambient noise is at its lowest. It then reports flow conditions back to the utility using the Sensus FlexNet® communication network and SmartPoint® modules. Once flow conditions are reported back through the network, you can analyze the data to determine if a leak condition exists. Service crews can quickly investigate and make repairs before they become costly problems or prominent stories in the news.

Permalog+ sensors magnetically attach to gate valves throughout your distribution system. This allows them to be mounted temporarily or permanently. Permalog+ is an economical way to proactively address current and potential leak conditions. The end result: You can conserve millions of gallons of water and discover and regain lost revenue with two industry-leading technologies—Permalog+ and the FlexNet network.

Benefits to you

  • Proactively detects leaks and other flow problems
  • Conserves millions of gallons of water
  • Discovers and regains lost revenue
  • Leverages the flexibility and reliability of the Sensus FlexNet communication network
  • Reduces liability
  • Provides flexible and quick deployment options in permanent, semi-permanent or survey applications
  • Uses a non-invasive method with no detrimental effects on water supply
  • Improves customer service
Product Features
  • Monitor distribution lines and localize leaks
  • Can issue alarms for leaks
  • Accurate, night-time flow sensing
  • Installs quickly and easily
  • SmartPoint transceivers broadcast on FCC-protected frequencies

 

Specifications

  • 7.25″ x 2.0″
  • 1.54 lbs.
  • 29 days of data storage
  • Thermoplastic and stainless steel construction
  • Single, replaceable, lithium A batteries
  • Green (normal) and red (leak) LED indicators
  • 3-year warranty

For more information about this product, download the data sheet.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools