GC Detectors OI Analytical 5383 Pulsed Flame Photometric Detector (PFPD)

Second Generation PFPD Offers Greater Ease of Use, Design Flexibility, and Analytical Refinement
The OI Analytical 5383 Pulsed Flame Photometric Detector (PFPD) uses superior sensitivity and increased selectivity to easily and accurately analyze sulfur, phosphorus, and 26 other elements.
- Linear, equimolar response for quick, easy calibrations
- Simultaneous mutually selective chromatograms (e.g., S+C, or S+P)
- Self-cleaning design eliminates soot formation, or “coking”
- New, modular design with separate electronics and flow modules
- Better long-term stability and less maintenance than other S-selective detectors, such as SCD/XRF – Uses less gas than SCDs
The superior sensitivity of the OI Analytical 5383 PFPD makes it the instrument of choice for the analysis of sulfur, phosphorus, and other elements. Its linear, equimolar response to sulfur allows selective measurement of individual sulfur species from low ppb to ppm levels, and total sulfur as the sum of individual peaks. The unique capability to obtain simultaneous sulfur and hydrocarbon chromatograms from a single PFPD detector sets it apart from other sulfur detection technologies.
Widely used in laboratory and process gas chromatographs to analyze sulfur species and total sulfur levels in liquid-phase petrochemicals, you will also find the Model 5383 hard at work analyzing organophosphorus pesticides, pharmaceuticals, flavor and fragrances, beverage-grade CO2, chemical warfare agents, and more.
Compact and modular, the new, second-generation 5383 Pulsed Flame Photometric GC Detector (PFPD) offers greater ease of use, design flexibility, and analytical refinement than its predecessor, while retaining the proven technology features that laboratories around the world rely on for accurate results.
With a significant improvement in the signal processing and a 10-fold increase in sensitivity over most traditional FPDs, the detector makes accurate analysis of sulfur, phosphorus, and other elements easier than ever before. The intuitive, easy-to-use software suite with integrated monitoring and analysis capabilities provides a powerful tool for parameter optimization, data analysis, and more. Reliable and cost-effective, the 5383 PFPD uses significantly less gas than SCDs or FPDs and requires considerably less maintenance.
PFPD Capabilities
- Superior sensitivity and increased selectivity for S and P compared to conventional FPDs
- Linear, equimolar response for quick, easy calibrations
- Simultaneous mutually selective chromatograms (e.g., S+C, or S+P) • Self-cleaning design eliminates soot formation, or “coking,” seen in other sulfur-selective detectors
- Modular design with separate electronics and flow modules
- Better long-term stability and less maintenance than other S-selective detectors, such as SCD/XRF
Principal Applications
- Sulfur in petrochemicals
- Organophosphorus pesticides
- Flavor and fragrance analyses
- Sulfur in beverage-grade CO2
- Simultaneous PFPD and MS detection
- Chemical warfare agents
- Organotin compounds Organometallic detection
- Explosives analysis P, S, As, Si detection (semiconductors)
- Sulfur in pharmaceuticals
Specifications
Documentation & Tools
Case Study
You may also need:
- GC Detectors 5350 Tandem PID/ELCD
- GC Detectors 5320 Electrolytic Conductivity Detector (ELCD)
- GC Detectors 5360 XSD™ (Halogen Specific Detector)