It looks like you are coming from United States, but the current site you have selected to visit is Namibia. Do you want to change site?

Yes, please! No, keep me on the current site

Water Pressure

Water Pressure Water pressure that won’t let up

Whether you’re doing the laundry, giving the kids a bath, watering the garden or washing the car – or doing all of those at once – you expect a constant, continuous flow of water. Xylem delivers constant pressure systems that can handle household demand effortlessly.

A constant pressure system operates with a variable frequency drive controller that automatically monitors your household demand. Like the cruise control on a car, the variable frequency drive speeds up or slows down the pump depending on your household water requirements. The result is reliable, constant pressure where and when you need it.

Products Brands
Products
Borehole Pumps

4" - 12", casted or fabricated in AISI 304, 316 or duplex stainless steel for long life

Clean Water / Clear Liquid
Clean Water / Clear Liquid

High efficiency end suction pumps for liquids without solids.

Lowara Self Priming Pumps

For liquids with dissolved gasses. Will maintain primed without water in the suction line.

Goulds Jet Pumps
Goulds Jet Pumps

Goulds' Jet Pumps

Jet Pump & Tank Packages

Jet Pump & Tank Packages

Pressure Booster Sets
Pressure Booster Sets

Complete single or multi pump, variable or fixed speed booster sets.

Brands
Lowara
Lowara

Lowara reliable and economical solutions for pumping and circulating clean or dirty water.