Raw Water Intake & Treatment Systems

Pumping water into industrial and municipal plants

Many industries and municipal facilities require a large inflow of water for their processes. Water intake stations handling inflows to the plants must keep the processes working. Since water is required for the operation, reliability and high pump efficiency are essential. Intake stations are used in applications such as these:

  • Power plants that require inflow of water for cooling and condensation
  • Water intakes to water treatment plants for potable water production
  • Cooling water for industrial processes
  • General process water
  • Wash water

The water used in the process can be fresh water or seawater depending on the source and process needs. Seawater places different requirements on the pumps due to the salt content, so solutions especially designed for seawater duty are a must.

Understanding your challenges

  • High flows are often needed
  • Reliability and redundancy are important since pump failure may jeopardize operations
  • Continuous operations
  • Energy efficiency
Products Brands
Products
Submersible Column Pumps
Submersible Column Pumps

Quickly installed and removed for inspection and service.

Borehole Pumps
Borehole Pumps

4" - 12", casted or fabricated in AISI 304, 316 or duplex stainless steel for long life

Dri-Prime
Dri-Prime

Godwin Dri-Prime pumps transport raw sewage, sludge and fluids with solids up to 125 mm.

Vertical/ Horizontal
Vertical/ Horizontal

A wide range of high performing cast iron and stainless steel multistage pumps.

Measuring
Measuring

The Xylem portfolio includes a range of robust and reliable measuring devices.

Clean Water / Clear Liquid
Clean Water / Clear Liquid

High efficiency end suction pumps for liquids without solids.

SCADA
SCADA

Supervisory control and data acquisition systems provide a complete overview.

Solids-Handling Pumps
Solids-Handling Pumps

Solids-Handling Pumps

Speed Control
Speed Control

Speed control devices improve pump reliability and efficiency.

Flygt N-Technology Water & Wastewater Pumps
Flygt N-Technology Water & Wastewater Pumps

Proven to be the best and most reliable choice for both dry and submersible applications.

Pump Station & Process Controllers
Pump Station & Process Controllers

Flygt controllers are available for the entire range of pump stations.

Brands
Godwin
Godwin

A broad line of fully automatic self-priming pumps used in dewatering applications.

Lowara
Lowara

Lowara reliable and economical solutions for pumping and circulating clean or dirty water.

Leopold
Leopold

Filtration and clarification solutions for the water and wastewater industry.