SKU: 285104541
N 1042 A
Glass shaft, ceramic junction, electrolyte KCl 3 mol/l, Silamid®-reference system, temp.-sensor Pt 1000, sphere membrane, A-glass, DIN + 4 mm banana plug, length 120 mm, 12 mm Ø, -5...+100 °C, 0...14 pH
N 1043 A
Glass shaft, ceramic junction, electrolyte KCl 3 mol/l, Silamid®-reference system, temp.-sensor Pt 1000, sphere membrane, A-glass, DIN + 4 mm banana plug, length 320 mm, 12 mm Ø, -5...+100 °C, 0...14 pH
N 1041 A
Glass shaft, ceramic junction, electrolyte KCl 3 mol/l, Silamid®-reference system, temp.-sensor Pt 1000, sphere membrane, A-glass, DIN + 4 mm banana plug, length 170 mm, 12 mm Ø, -5...+100 °C, 0...14 pH
N 1052 A
Glass shaft, platinum junction, electrolyte KCl 3 mol/l, Silamid®-reference system, temp.-sensor Pt 1000, sphere membrane, A-glass, DIN + 4 mm banana plug, length 120 mm, 12 mm Ø, -5...+100 °C, 0...14 pH
N 2042 A
Glass shaft, ceramic junction, electrolyte KCl 3 mol/l, Silamid®-reference system, temp.-sensor Pt 1000, sphere membrane, A-glass, DIN + 2 mm pin plug, length 120 mm, 12 mm Ø, -5...+100 °C, 0...14 pH
N 2041 A
Glass shaft, ceramic junction, electrolyte KCl 3 mol/l, Silamid®-reference system, temp.-sensor Pt 1000, sphere membrane, A-glass, DIN + 2 mm pin plug, length 170 mm, 12 mm Ø, -5...+100 °C, 0...14 pH
N 1051 A
Glass shaft, platinum junction, electrolyte KCl 3 mol/l, Silamid®-reference system, temp.-sensor Pt 1000, sphere membrane, A-glass, DIN + 4 mm banana plug, length 170 mm, 12 mm Ø, -5...+100 °C, 0...14 pH
N 1041 A - 600
Glass shaft, ceramic junction, electrolyte KCl 3 mol/l, Ag/AgCl-reference system, temp.-sensor Pt 1000, sphere membrane, A-glass, DIN + 4 mm banana plug, length 600 mm, 12 mm Ø, -5...+100 °C, 0...14 pH
pH-COMBINATION ELECTRODE N 1042 A