It looks like you are coming from United States, but the current site you have selected to visit is Namibia. Do you want to change site?

Yes, please! No, keep me on the current site

RSDSST Sink Drain System

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Fully assembled at the factory for simplified installation
  • Capable of running dry without damage to components
  • 10 gallon structural foam basin
  • .33 HP, 115 V, 1 phase, 60 HZ, 3000 rpm motor

Sink Drain System specifically designed for laundry tray, wet bar sink, air conditioning or dehumidifier condensate, residential dishwashers and beautician sinks.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

General Selection Tools
General Selection Tools