It looks like you are coming from United States, but the current site you have selected to visit is Namibia. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 50890

  • Flexible installation
  • No filter required
  • Self priming to 3m (10ft)
  • Compact and simple design
  • 12v and 24v variants
  • Dry running capability
  • Connections for 38mm (1 1/2") ports
  • Up to 19 lpm (5 US gpm) flow
  • Relevant Standards: ISO 8846 MARINE and USCG Regulations for Ignition Protection ISO 8849 MARINE Bilge Pump Standard
  • Built to ISO 15083 Specification

Waste Pump Robust Single Diaphragm Design

This super quiet and compact pump has a straight-through waste path that easily passes solids in suspension, making it the ideal solution for emptying holding tanks. Self-priming up to 10' (3m) and capable of extensive dry running, it provides a 5 GPM (19 LPM) output.

Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual