Adaptable to many types of weirs and open channels
The MJK Open Channel Flow Converter 713 is designed for measuring and calculating water flow in open ducts and channels. The Flow Converter 713 is a complete instrument for the measuring of instantaneous flow and recording of totalised water flow.
Product Features
- Supplied with either an ultrasonic or hydrostatic sensor.
- Maximum accuracy with measuring ranges down to 0-10 cm.
- Programmed from the front panel.
- Setup information in ENGLISH or other user-specified language.
- Security access code can be programmed.
- Adaption to any kind of weir or flume.
- Built-in control of Sampler e.g. MJK 780.
- Built-in totalizer with counter.
- Indication of average flow (m3/hour) actual, the last hour, today, the last 24-hours.
- Indication of accumulated flow (m3) actual, the last hour, today, the last day.
- If used as an emergency stormflow meter, number of stormflows, stormflow time and volume and start and stop time for the last stormflow are counted.
- Alarm relays can be set for high and low flow, and excess of 1- and 24-hour volumes.
The sensor of the MJK Flow Converter 713 provides a signal proportional to the level. The amplifier linearizes the signal from the sensor so it is proportional with the flow rate. The Flow Converter 713 can calculate flow on the basis of one of the following three principles:
- Preprogrammed formulas for different dimensions of the most common flumes and weirs, such as Parshall, Venturi or Palmer Bowlus and V-notch weirs based on ISO 1438.
- When using non-standard flumes or weirs the calculation formula can be programmed.
- For flumes where no calculation formula exists, a number of known flow-values can be entered, and on the basis of these a point-linearization is made. This is used for flumes which do not follow the ISO 1438 standard.
Applications
- Measuring and recording flow in public and industrial sewage plants.
- Recording of emergency stormflow in pumping stations.
- Measuring in fish farming, in channels for irrigation systems and in streams and rivers.