It looks like you are coming from United States, but the current site you have selected to visit is Namibia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Drinking Water

A single platform to capture all your data and optimize drinking water supply plant and network management

Drinking Water

Xylem Vue helps utilities break down silos and integrate existing data into a single, unified software and analytics platform.

This comprehensive platform provides utilities with intelligence and smart analytics at network, plant and asset level, from minimizing non-revenue water to optimizing operational efficiency in drinking water treatment plants and networks (for both transmission and distribution).

  • Actions_Meter Failure_Blue-StemCircle

    Non-revenue water reduction

  • Benefits-Outcomes_OPEX Reduction_Blue-StemCircle

    CapEx and OpEx reduction

  • Benefits-Outcomes_Improved Plant Reliability_Blue-StemCircle

    Advanced asset management

  • Benefits-Outcomes_Flow Prediction_Blue-StemCircle

    Centralized monitoring and control

Centralized management of drinking water processes

Drinking water plants

  • Centralized monitoring of assets and operational processes
  • Integration of information from multiple data sources: SCADA, sensors, dataloggers, ERP, CMMS, smart metering, GIS, etc.
  • Simple set-up of alarms, operating rules and synoptic charts
  • Monitoring and control of water quality and control processes
  • Work order management prioritized by economic or operational criteria
  • Water and energy efficiency of plant processes 

Distribution Networks

  • Advanced water efficiency management in distribution networks and supply points
  • Decision-making support system based on a real-time hydraulic model for operations and asset management
  • End-to-end management of network meters, devices and communications 
  • Optimization of field routes and automatic work order planning
  • Digital transformation of customer management processes (payments, direct debits, ownership changes, etc.)
  • Unified Network Management

    Process automation, autonomous synoptic chart generation and advanced real-time algorithms based on sensor variables and other infrastructure data sources.

  • Plant Management

    Smart monitoring and operation of water treatment plants, including algorithms for automatic process optimization.

  • Leak Detection

    Leak detection using integrated data analytics from SCADA, AMI / AMR, flow, pressure, acoustic sensors, and pressure transient monitoring devices.

  • Real-Time What-If Scenarios

    A real-time connected hydraulic model with what-if scenario simulation and suggestions for optimal water distribution network operation.

  • Meter Data Analytics

    AMI/AMR data visualization, system performance monitoring, technology benchmarking, alarm monitoring and customer leak detection algorithms.

  • Meter Asset Management

    Meter network status monitoring and customized development of meter replacement strategies using ML algorithms to estimate revenue loss and maximize ROI.

  • Pipe Planner

    Infrastructure status monitoring. Development of optimized asset replacement plans using a risk-based approach for maximum investment impact.

  • Xylem Vue Secure Connect app thumbnail image

    Secure Connect

    Cybersecure remote connectivity for monitoring water assets, reducing downtime and facility visits via analytics-driven alerts for field technicians and operators.

Let's see what's possible for water.

By working together, we can unlock the insights required to make data-driven decisions and confidently plan for the future.