It looks like you are coming from United States, but the current site you have selected to visit is Malaysia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Column Pumps P 7065

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • N-technology hydraulic
  • Sustained high efficiency
  • Robust and reliable

PROPELLER PUMP WITH N-TECHNOLOGY

The P 7065 pump offers maximum reliability, thanks to our well proven and unique N-technology consisting of backswept leading edges on the propeller blades and a relief groove in the wear ring area. The patented N-technology assures a self-cleaning pump resulting in no unplanned stops and reduced energy bills due to its sustained high efficiency.

The pump is easy to install, without assembly or shaft-alignment problems. The Flygt submersible P 7065 can be installed in its 800 mm column within minutes. And you can easily hoist it for servicing, thanks to our smart installation concept.

ROBUST AND RELIABLE DESIGN

  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties. 
  • Stainless steel propeller for maximum reliability.
  • Self-cleaning guide vanes optimized for use in contaminated water.
  • Martensitic stainless steel shaft gives maximum strength and corrosive resistance.
  • Optional duplex stainless steel shaft for superior corrosive resistance.
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Motor cable SUBCAB® specially developed for submersible use.

Column (L)

Column (L)

​​Column pipe, semi permanent, submersible pump installation. Wet pit arrangement with the pump installed inside the discharge pipe, automatically seated on a flange.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
P 7065 3 phase 8p 50hz US
P 7065 3 phase 10p 50hz US
P 7065 3 phase 6p 50hz US
P 7065 3 phase 8p 50hz Metric
P 7065 3 phase 10p 50hz Metric
P 7065 3 phase 6p 50hz Metric
P 7065 3 phase 10p 60hz US
P 7065 3 phase 12 poles 60hz US
P 7065 3 phase 8p 60hz US
P 7065 3 phase 10p 60hz Metric
P 7065 3 phase 12 poles 60hz Metric
P 7065 3 phase 8p 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
8
10
6
8
10
6
10
12
8
10
12
8
h) Phase
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
0 inch
0 inch
0 inch
0 mm
0 mm
0 mm
0 inch
0 inch
0 inch
0 mm
0 mm
0 mm
i) Rated power
73.8 hp - 121 hp
53.6 hp
147.5 hp - 268.2 hp
55 kW - 90 kW
40 kW
110 kW - 200 kW
65 hp - 110 hp
45 hp - 60 hp
90 hp - 215 hp
48.5 kW - 82 kW
33.6 kW - 44.7 kW
67.1 kW - 160.3 kW
j) Rated currents @400V
109 A - 189 A
88 A - 91 A
217 A - 395 A
109 A - 189 A
88 A - 91 A
217 A - 395 A
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
a) Impeller material
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Standard
Standard
Standard
Standard
Standard
Standard
e) Motor efficiency class
Standard
Standard
Standard, Premium efficiency (IE3)
Standard
Standard
Standard, Premium efficiency (IE3)
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
P 7065 3 phase 8p 50hz US
P 7065 3 phase 10p 50hz US
P 7065 3 phase 6p 50hz US
P 7065 3 phase 8p 50hz Metric
P 7065 3 phase 10p 50hz Metric
P 7065 3 phase 6p 50hz Metric
P 7065 3 phase 10p 60hz US
P 7065 3 phase 12 poles 60hz US
P 7065 3 phase 8p 60hz US
P 7065 3 phase 10p 60hz Metric
P 7065 3 phase 12 poles 60hz Metric
P 7065 3 phase 8p 60hz Metric
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Coal
Energy & Power Coal
Nuclear
Energy & Power Nuclear
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Surf Rides Pressure Boosting
Nuclear
Energy & Power Nuclear
Coal
Energy & Power Coal
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.