It looks like you are coming from United States, but the current site you have selected to visit is Malaysia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt Intelligent Pump Station Managers MultiSmart Pump Station Management System

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Simplified waste & sewage water management
  • Easy installation, commission and integration
  • Patented set-point profiles for optimizing your pump station
  • Predictive maintenance – reduced call-outs and site visits

EASY TO INTALL, EASY TO USE

Commissioning a new station or changing an existing station to maximize its efficiency or cost-effectiveness is simple with the intuitive user interface. A setup wizard guides you through installation using defaults that have been thoughtfully designed. With MultiSmart, any parameter can easily be changed to make your station work just the way you need. From something as simple as changing set-points to complex alternation schemes for large pump stations, MultiSmart empowers your operational staff with complete control.

Wouldn't it be great if your pump station ran the most efficient pump instead of following a fixed alteration? What if it could clean the well out by removing floatables on a regular basis? Or provide you with the right information for carrying out preventive maintenance? MultiSmart does all this and much more.

Multiple set-point profiles allow remote switching or on specific date/times for a variety of specific operations like spill management. Set points can be changed automatically, and the maximum number of pumps to run can be limited when switching to a generator. With hundreds of features just like these, MultiSmart dramatically reduces the complexity and hassle of controlling pump stations.

LOWERS COSTS, SAVES TIME

Nuisance call-outs are dramatically reduced, thanks to built-in features like pump reversal that prevents clogging and alarms that prompt preventive maintenance. Pump energy efficiency is optimized by monitoring pump voltage and amperage to calculate real power consumption. By knowing the energy used by each pump it decreases pump station electrical consumption by leveraging the use of the most efficient pump.

Built-in functionality in the Flygt MultiSmart, such as 3-phase current monitoring, helps lower control panel costs. The remote control feature reduces maintenance and frequency of site visits, while the built-in local SCADA removes the added costs of HMI hardware and software.

Specifications

Specifications

General
Model 1
Power supply
11-25 VDC
Interface
2xRS232, 2xRS485, 2x Ethernet, USB and SD port
I/O
20 Digital inputs, 7 Digital outputs, 2 analogue input, 1 analogue output , 3 Voltage inputs
Motorprotection I/O
9 current inputs, 3 insulation resistance testing, 5 digital outputs, 3 analogue outputs
Temperature
˗ 10 °C (14 °F) — + 60 °C (140 °F)
Mounting
DIN-rail
Approvals
CE, UL, cUL
Communication
Model 1
Protocols
DNP3 level 2, Modbus, AquaCom, WITS certified
Materials Of Construction
Model 1
Enclosure
IP20 (NEMA 1)
Industries & Applications
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Documents