It looks like you are coming from United States, but the current site you have selected to visit is Malaysia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Overview Documentation & Tools ;
Overview

Overview

Product Features
  •   Control panels for 1-2 pumps 0.5–1.,5kW, 1-25A
  •   Voltage: 230, 380-400V and 415V
  •   DOL and Y/D-start
  •   Available in several packages, S,M,L or E, with different features and options

DESIGNED WITH THE QUALITY AND FUNCTIONALITY YOU CAN RELY ON

Flygt FCE is a 3-phase control panel series for manual and automatic operation of one or two pumps with Flygt ENM-10 level regulators. The panels are complete with all necessary components and include a main incoming supply switch, motor protection breaker with overload and short-circuit protection for each pump, monitoring relay type miniCAS II or microCAS for built-in pump sensors etc. All internal control circuits as well as level switches are sourced from a 24V control voltage transformer. The FCE panels are available in four levels of option packages (S, M, L, E).

The enclosure is of factory built, wall mounted type with gasketed hinged doors, which may not be opened without a separate key or tools. Class of protection IP 66, material 1.5 mm powder-enameled steel plate.

The panels are as standard built for indoor installation with a total degree of protection of IP43 (due to front mounted components), but you can optionally order them for outdoor execution with a total degree of protection IP 66.

SIMPLE INSTALLATION AND MAINTENANCE

The Flygt FCE control panel series has not only been designed for reliable operation and easy installation. The FCE are rigid enough to withstand all normal conditions in a pump station, completely pre-wired and ready for easy start-up. All external connections are made from the bottom side, on suitable sized and clearly marked terminals. The panels are as standard delivered with wall mounting brackets.

The simplicity in the panel design with standardized electromechanical components makes start-up easy – no extra programming or expertise is needed for the start-up. This is also an advantage when most of the spare part components can normally be found on the local market.

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.