It looks like you are coming from United States, but the current site you have selected to visit is Malaysia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  •   Control panels for 1-2 pumps 0.5–15kW, 1-30A
  •   Voltage; 230, 380-400V
  •   DOL and Y/D-start
  •   Available in several packages, S,M or L, with different features and options

DESIGNED WITH THE QUALITY AND FUNCTIONALITY YOU CAN RELY ON

Flygt EPE is a 3-phase control panel series for manual and automatic operation of one or two pumps with Flygt ENM-10 level regulators. The panel includes a contactor with thermal overload relay and a control voltage transformer 24VAC for internal control circuits. The EPE-L version is also equipped with monitoring relay type miniCAS II or microCAS for built-in pump sensors etc. The EPE panels are available in three levels of option packages (S, M, L).

The enclosure is of a factory built, wall mounted type with gasketed hinged doors, which may not be opened without a separate key or tools. Class of protection IP 66, material 1.5 mm powder-enameled steel plate.

The panels are as standard built for indoor installation with a total degree of protection of IP43 (due to front mounted components), but you can optionally order them for outdoor execution with a total degree of protection IP 66.

SIMPLE INSTALLATION AND MAINTENANCE

The Flygt EPE control panel series has not only been designed for reliable operation and easy installation. The EPE are rigid enough to withstand all normal conditions in a pump station, completely pre-wired and ready for easy start-up. All external connections are made from the bottom side, on suitable sized and clearly marked terminals. The panels are as standard delivered with wall mounting brackets. The EPE panels have to be sourced with separate 3-phase supplies for each pump as well as a single phase supply for the control circuit.

The simplicity in the panel design with standardized electromechanical components makes start-up easy – no extra programming or expertise is needed for the start-up. This is also an advantage when most of the spare part components can normally be found on the local market.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC
Residential HVAC
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.