The 60530 cable allows for the measurement of conductivity, specific conductance, salinity, total dissolved solids and temperature.
The 60530 conductivity cable can be ordered in lengths of 1-, 4-, 10-, 20-, and 30-meters. Cables come with the sensor built directly into the cable so there is no need to order a conductivity sensor. Cables over 1-meter also come with the 603062 cable management kit.
The 60530 conductivity cables ONLY work with the Pro Plus and Pro30 instruments. Cables must be ordered separately from the instrument.