IQ Sensor Net System IQ Sensor Net SensoLyt ECA pH Electrode

Overview Specifications Documentation & Tools ;
Overview

Overview

The WTW IQ Sensor Net SensoLyt ECA pH Electrode has built in reference for SensoLyt 690/700, SensoLyt 700 IQ Sensor Net Probes.

Product Features
  • Pressure range at temperature: 0 °C (32 °F) - 1000 kPa (10 bar) / 60 °C (140 °F) - 100 kPa (1 bar)
  • pH measuring range: 2-12 pH
  • Measurements in municipal and normaly charged wastewater

The WTW IQ Sensor Net SensoLyt ECA pH Electrode is designed for wastewater.  These replaceable electrodes have a long lifetime, minimizing ownership costs. 

SKU: 109 117Y

Specifications

Specifications

Specifications
IQ Sensor Net SensoLyt ECA pH Electrode
Equipment Used With
SensoLyt Probes
Warranty
6-months on the electrodes
Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.