It looks like you are coming from United States, but the current site you have selected to visit is Malaysia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Overview Specifications Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features

Not applicable

DOMO series, stainless steel electric pumps, are available with twin-channel or vortex impeller (DOMO VX).
Designed to handle suspended solids up to 50mm in diameter (35 mm for DOMO 7 and DOMO 7VX).
Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power.
Versions with or without float switch are available. DRIVELUB SEAL SYSTEM.

 

Specifications

Specifications

Technology

Technical Drawings

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect
Xylect

Selection tool for Xylem Products.

Technical Brochure