It looks like you are coming from United States, but the current site you have selected to visit is Malaysia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Ozone Water & Wastewater Treatment Systems

Showing 1 – 2 of 2

Wedeco

PDOevo ozone system

LET’S SOLVE WATER and MINIMIZE THE ENERGY.
  • Ozone production of 1,000 to 15,000 lbs./day or 18kg/hr to 300kg/hr
  • Low cooling water...

Wedeco

SMOevoPLUS Ozone Systems

  • Ozone production of 20 to 1,300 lbs./day or 400g/hr to 25kg/hr
  • Up to 60% lower cooling water consumption
  • Completely mounted and instrumented...