It looks like you are coming from United States, but the current site you have selected to visit is Malaysia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

CD Series Godwin CD500M Heavy Duty

Overview Accessories Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Plated skid with integrated 570 US gal. fuel tank designed for rough terrain in mines and quarries
  • Simple maintenance normally limited to checking fluid levels and filters
  • Dri-Prime® (continuously operated Venturi air ejector priming device) eliminating need for periodic adjustment
  • Extensive application flexibility handling sewage, slurries, and liquids with solids up to 80 mm (3.1 in) in diameter
  • Dry-running high pressure liquid bath mechanical seal with high abrasion resistant solid silicon carbide faces

Construction site and dewatering needs

The Godwin Dri-Prime® CD500M Heavy Duty pump offers flow rates up to 3,660 m³/hr (16,120 USGPM), and the capability to handle solids up to 80 mm (3.1 in.) in diameter.

The CD500M Heavy Duty pump is able to automatically prime to 8.5 m (28 ft.) of suction lift from dry. Automatic or manual starting/stopping available with mounted control panel or optional wireless-remote access.

Indefinite dry-running is no problem due to the unique Godwin liquid bath mechanical seal design. Solids-handling, dry-running, and portability make the CD500M the perfect choice for mines, quarries and many other high capacity applications.

Available Options

  • Diesel or natural gas engine or electric motor
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
  • Sound attenuated enclosure available
Accessories

Accessories

Accessories

QD Pipe & Fittings

  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available

Tandem Connections

  •   Connects two or more pumps in series for extra high-head operation
  •   Available for Flygt 2000 or 2600 series BS version pumps
  •   Allows hose and pipe connections

Trailers & Trolleys

  • 3” pintle hitch (other options available)
  • DOT LED lights
  • Electric brakes
  • 6-pin, round-pin trailer plug (other options available)
  • Fuel cell (for integral diesel driven pumps)

Genuine Parts

Dri-Prime Mechanical Seal Kit

  •   Each kit contains viton/SS gaskets and o-rings
  •   Will work with standard or SS/CD4MCu builds
  •   For diesel or electric drive units

Dri-Prime diesel engine filter kit

  • Available for diesel engine pumps
  • Available for Tier 2, Tier 3, interim Tier 4 (iT4) and Final Tier 4 (FT4) engines
  • Each kit contains oil filter, fuel filter(s), air filter(s), and compressor filter (if applicable)
  • Kit contains all filters required for service 

Dri-Prime 1-2 years parts kit

  • Available for Godwin Dri-Prime pumps
  • Kits provide cost savings over purchasing components individually
  • Kits include the most common wear parts needed for maintenance and repairs during the first 1-2 years of normal pump usage
  • Each kit includes Venturi jet and nozzle, compressor line, belt, O-rings, discharge ball/seat or flapper/gasket, inspection gaskets, and PDF drawing illustrating the location of each part

Ejector Service Kit

  • Available for standard and SS builds
  • Each kit contains items to replace the Venturi and Screen gasket
  • Kits allow for fast replacement with minimal downtime
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Sewage Bypass
Wastewater Sewage Bypass
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Stream Diversions
Job Site Application Stream Diversions
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Documentation & Tools

Related Products & Services