It looks like you are coming from United States, but the current site you have selected to visit is Malaysia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Zone Control Valves

Valves and accessories for controlling flow in heating system zones.

ESP-SYSTEMWIZE

Zone Control Valves
Showing 1 – 3 of 3

Zone Control Valves

Residential Controls – ZoneTrol™ II

Applications: Controller for hydronic circulators in residential and light commercial applications Features and Benefits Post Purge Timer: Circulator(s) will...
Features:
  • Boiler Reset: Incorporates a pre-wired integral boiler reset controller into the ZoneTrol II enclosure. Reset...

Zone Control Valves

Snap Zone Valve

The Bell & Gossett Snap Zone™ Valve is an on/off zone valve for residential and light commercial use. Snap Zone valves are precision engineered four wire...
Features:
  • Soft close technology suppresses water hammer
  • Silent Actuator Operation
  • Internal components can be removed without having...

Zone Control Valves

ZoneTrol II AZ-1A

The Bell & Gossett ZoneTrol II AZ-1A snap-on relay box is an easy to install single zone pump controller that mounts directly on any Bell & Gossett wet rotor...
Features:
  • Snap-on design allows the AZ-1A to be quickly attached to any B&G wet rotor circulator, reducing your inventory...