It looks like you are coming from United States, but the current site you have selected to visit is Malawi. Do you want to change site?

Yes, please! No, keep me on the current site

Engine Driven Solutions

Jabsco Engine Driven Pumps are probably the strongest and most reliable pumps produced today. Combined with other benefits such as self- priming and very high flow rates, these pumps are now the firm favorites of commercial and professional mariners worldwide. All the pumps are easily maintained and can fulfill a variety of duties onboard both modern and classic vessels.

Either manual or electromagnetic flexible impeller clutch pumps are ideal for bilge pumping. Each type of clutch has different benefits from the other. Manual clutches will operate as long as the engines are still running, which provides added security when operating as an emergency bilge pump. Electromagnetic clutches can be operated remotely via float or Hydro Air switches, while  fitting a vacuum switch eliminates all risk of dry running damage. However, electromagnetic clutches will only engage as long as electrical power remains available.

Products
Products
Flexible Impeller Pumps
Flexible Impeller Pumps

Wide range of electrical or cranks shaft driven pumps for stand alone or flange mounting.