It looks like you are coming from United States, but the current site you have selected to visit is Malawi. Do you want to change site?

Yes, please! No, keep me on the current site

SMOevoPLUS Ozone Systems

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Ozone production of 20 to 1,300 lbs./day or 400g/hr to 25kg/hr
  • Up to 60% lower cooling water consumption
  • Completely mounted and instrumented “plug and play” system 
  • Robust design for operation under rough ambient conditions
  • Easy installation and operation
  • Virtually maintenance-free electrode technology
  • 10-year replacement warranty on Effizon evo 2G electrodes
  • CE, UL Certified

Maximize ozone for less energy and cooling water consumption.

Compact, integrated ozone system

When maximum flexibility and reliability are the demands of the operation for small to medium ozone capacities, Xylem’s Wedeco SMOevoPLUS is the perfect system to suit every application. It is specially manufactured to operate with reduced cooling water consumption of up to 60% with maximum energy efficiency resulting in very low lifecycle costs. 

Flexible yet tough

The Wedeco SMOevoPLUS generator vessel can also be positioned either upright or horizontally and is forklift-accessible from all sides, allowing for easy transportation and installation. The generator, power supply, pipework and electrical supply unit are optimally arranged in order to reduce on-site footprint up to 20%. It is equipped with state-of-the-art semiconductors technology (IGBTs) for improved system control, while the air conditioning system allows it to operate under high temperature (up to 35 °C) and high humidity (up to 90%) conditions, and eliminate the thermal power loss of electrical components.

Maximize the ozone with Effizon evo 2G electrodes

Effizon evo 2G electrode technology is the core element of every Wedeco SMOevoPLUS ozone system. It features a glass core, which consists only of high strength borosilicate glass and stainless steel mesh, that helps achieve a level of reliability and energy efficiency unattainable with most other electrode technologies. Manufactured completely from inert materials, without the need for fuses or coatings, it is highly resistant to corrosion. This means that the Wedeco SMOevoPLUS generators are practically maintenance free with no need for regular cleaning or replacement of electrodes. Moreover, with the Intelligent Electrode Protection (IEP), an inherent safety feature of the Effizon evo 2G, it is not prone to false detection of electrode defects.

Specifications

Specifications

 
 
General Information
SMOevoPLUS 960
SMOevoPLUS 410
SMOevoPLUS 510
SMOevoPLUS 610
SMOevoPLUS 710
SMOevoPLUS 810
SMOevoPLUS 910
SMOevoPLUS 460
SMOevoPLUS 560
SMOevoPLUS 660
SMOevoPLUS 760
SMOevoPLUS 860
Cooling water inlet temp
5-35°C 41- 95°F
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
Weight (shipping / operating)
N/A
1900 kg / 2000kg ; (4,189 pounds / 4,409 pounds)
2900 kg / 3100
3600 kg / 4000
4500 kg / 4900
4800 kg / 5200
5500 kg / 5900
1900 kg / 2000
2900 kg / 3100
3600 kg / 3800
4500 kg / 4900
4800 kg / 5200
Ozone production, nominal [g O3/h] (ppd)
23,81 kg/h 1260 ppd
2,37 kg/h 126 ppd
4,64 kg/h 246 ppd
9,29 kg/h 492 ppd
12,06 kg/h 638 ppd
15,40 kg/h 815 ppd
22,90 kg/h 1212 ppd
2,43 kg/h 128 ppd
4,85 kg/h 257 ppd
9,62 kg/h 509 ppd
12,89 kg/h 682 ppd
16,09 kg/h 851 ppd
Ozone concentration range
1.53 - 5.3 wt% 6- 15 wt%
1.53 - 5.3 wt% 6- 15 wt%
1.53 - 5.3 wt% 6- 15 wt%
1.53 - 5.3 wt% 6- 15 wt%
1.53 - 5.3 wt% 6- 15 wt%
1.53 - 5.3 wt% 6- 15 wt%
1.53 - 5.3 wt% 6- 15 wt%
1.53 - 5.3 wt% 6- 15 wt%
1.53 - 5.3 wt% 6- 15 wt%
1.53 - 5.3 wt% 6- 15 wt%
1.53 - 5.3 wt% 6- 15 wt%
1.53 - 5.3 wt% 6- 15 wt%
Feedgas
Air LOX PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Feedgas inlet pressure
3-6 bar(g), 44-87 PSI(g)
3-6 bar(g), 44-87 PSI(g)
3-6 bar(g), 44-87 PSI(g)
3-6 bar(g), 44-87 PSI(g)
3-6 bar(g), 44-87 PSI(g)
3-6 bar(g), 44-87 PSI(g)
3-6 bar(g), 44-87 PSI(g)
3-6 bar(g), 44-87 PSI(g)
3-6 bar(g), 44-87 PSI(g)
3-6 bar(g), 44-87 PSI(g)
3-6 bar(g), 44-87 PSI(g)
3-6 bar(g), 44-87 PSI(g)
Feedgas outlet pressure oxygen/PSA, air
N/A
0,9 bar(g); 1,7 bar(g) (13 psig; 25psig)
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Dew point (feed gas)
< -70 °C < -94 °F
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
Feedgas (total hydrocarbons, THC)
≤ 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
Dimensions l x h x w (m); l x h x w (ft)
4840 x 2280 x 1550 190.55 x 89.76 x 61.02
3100 x 2275 x 950 122.05 x 89.57 x 37.40
3810x 2275 x 1050 150.00x 89.57 x 41.34
3810 x 2275 x 1050 150.00 x 89.57 x 41.34
3810 x 2275 x 1050 150.00 x 89.57 x 41.34
4060 x 2275 x 1350 159.84 x 89.57 x 53.15
4840 x 2280 x 1350 190.55 x 89.76 x 53.15
3100 x 2275 x 950 122.05 x 89.57 x 37.40
3810 x 2275 x 1050 150.00 x 89.57 x 41.34
4060 x 2275 x 1050 159.84 x 89.57 x 53.15
4060 x 2275 x 1350 159.84x 89.57 x 53.15
4060 x 2275 x 1350 159.84 x 89.57 x 53.15
Cooling water demand
26.5 m³/h 116.6 gpm
2.6 m³/h 11.4gpm
5.2 m³/h 22.9 gpm
10.7 m³/h 47.1 gpm
14.2 m³/h 62.5 gpm
17.5 m³/h 77.5 gpm
26.5 m³/h 116.6 gpm
2.6m³/h 11.4 gpm
5.2 m³/h 22.9 gpm
10.7 m³/h 47.1 gpm
14.2 m³/h 62.5 gpm
17.5 m³/h 77.5 gpm
Cooling water pressure
1,5-3,5 bar (g) 21.8-50.8 PSIg
1,5-3,5 bar (g) 21.8-50.8 PSIg
1,5-3,5 bar (g) 21.8-50.8 PSIg
1,5-3,5 bar (g) 21.8-50.8 PSIg
1,5-3,5 bar (g) 21.8-50.8 PSIg
1,5-3,5 bar (g) 21.8-50.8 PSIg
1,5-3,5 bar (g) 21.8-50.8 PSIg
1,5-3,5 bar (g) 21.8-50.8 PSIg
1,5-3,5 bar (g) 21.8-50.8 PSIg
1,5-3,5 bar (g) 21.8-50.8 PSIg
1,5-3,5 bar (g) 21.8-50.8 PSIg
1,5-3,5 bar (g) 21.8-50.8 PSIg
 
 
System Components
SMOevoPLUS 960
SMOevoPLUS 410
SMOevoPLUS 510
SMOevoPLUS 610
SMOevoPLUS 710
SMOevoPLUS 810
SMOevoPLUS 910
SMOevoPLUS 460
SMOevoPLUS 560
SMOevoPLUS 660
SMOevoPLUS 760
SMOevoPLUS 860
System control
Siemens; Allen Bradley; Schneider
Siemens; Allen Bradley; Schneider
Siemens; Allen Bradley; Schneider
Siemens; Allen Bradley; Schneider
Siemens; Allen Bradley; Schneider
Siemens; Allen Bradley; Schneider
Siemens; Allen Bradley; Schneider
Siemens; Allen Bradley; Schneider
Siemens; Allen Bradley; Schneider
Siemens; Allen Bradley; Schneider
Siemens; Allen Bradley; Schneider
Siemens; Allen Bradley; Schneider
 
 
Technical Features
SMOevoPLUS 960
SMOevoPLUS 410
SMOevoPLUS 510
SMOevoPLUS 610
SMOevoPLUS 710
SMOevoPLUS 810
SMOevoPLUS 910
SMOevoPLUS 460
SMOevoPLUS 560
SMOevoPLUS 660
SMOevoPLUS 760
SMOevoPLUS 860
System regulation range
1 - 100 %
1 - 100 %
1 - 100 %
1 - 100 %
1 - 100 %
1 - 100 %
1 - 100 %
1 - 100 %
1 - 100 %
1 - 100 %
1 - 100 %
1 - 100 %
Humidity
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
< 90 %
Ambient air temperature (min, max)
5-35°C 41-95°F
5-35°C; 41-95°F
5-35°C; 41-95°F
5-35°C; 41-95°F
5-35°C 41-95°F
5-35°C; 41-95°F
5-35°C 41-95°F
5-35°C; 41-95°F
5-35°C 41-95°F
5-35°C; 41-95°F
5-35°C 41-95°F
5-35°C; 41-95°F
Ozone installation location
Indoors
Indoors
Indoors
Indoors
Indoors
Indoors
Indoors
Indoors
Indoors
Indoors
Indoors
Indoors
Conformity
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
CE, UL
Noise level (equivalent sound level - leq)
83
83
83
83
83
83
83
83
83
83
83
83
 
 
Standards and Remote Control and Alarms
SMOevoPLUS 960
SMOevoPLUS 410
SMOevoPLUS 510
SMOevoPLUS 610
SMOevoPLUS 710
SMOevoPLUS 810
SMOevoPLUS 910
SMOevoPLUS 460
SMOevoPLUS 560
SMOevoPLUS 660
SMOevoPLUS 760
SMOevoPLUS 860
PLC
Siemens
Siemens
Siemens
Siemens
Siemens
Siemens
Siemens
Siemens
Siemens
Siemens
Siemens
Siemens
HMI
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
Bus system
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Common outputs and alarms
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
 
 
Electrical Standards
SMOevoPLUS 960
SMOevoPLUS 410
SMOevoPLUS 510
SMOevoPLUS 610
SMOevoPLUS 710
SMOevoPLUS 810
SMOevoPLUS 910
SMOevoPLUS 460
SMOevoPLUS 560
SMOevoPLUS 660
SMOevoPLUS 760
SMOevoPLUS 860
Ozone electrical requirements
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
Ozone electrical standards
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
Installed power (kW)
184.0
21.8
41.1
67.7
102.6
125.9
184.0
21.8
41.1
67.7
102.6
125.9
Power factor
0.95
0.95
0.95
0.95
0.95
0.95
0.95
0.95
0.95
0.95
0.95
0.95
 
 
Materials Of Construction
SMOevoPLUS 960
SMOevoPLUS 410
SMOevoPLUS 510
SMOevoPLUS 610
SMOevoPLUS 710
SMOevoPLUS 810
SMOevoPLUS 910
SMOevoPLUS 460
SMOevoPLUS 560
SMOevoPLUS 660
SMOevoPLUS 760
SMOevoPLUS 860
Enclosure
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
Painting
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
RAL 7035
In contact with ozone
SS316 , SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
In contact with water
SS 316
SS 316
SS 316
SS 316
SS 316
SS 316
SS 316
SS 316
SS 316
SS 316
SS 316
SS 316
 
 
Options
SMOevoPLUS 960
SMOevoPLUS 410
SMOevoPLUS 510
SMOevoPLUS 610
SMOevoPLUS 710
SMOevoPLUS 810
SMOevoPLUS 910
SMOevoPLUS 460
SMOevoPLUS 560
SMOevoPLUS 660
SMOevoPLUS 760
SMOevoPLUS 860
PLC options
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Scada communication
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Measurement
Ozone in Water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Reaction tank
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Air preparation
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Cooling systems
Open loop cooling Closed, loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Ozone destructor
catalytic
catalytic
catalytic
catalytic
catalytic
catalytic
catalytic
catalytic
catalytic
catalytic
catalytic
catalytic
Oxygen generator
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Ozone contacting
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Gas distribution system
Automatic, Manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
automatic, manual
Demistor
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Available
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater Treatment
Pharmaceutical / Biopharmaceutical Wastewater Treatment
Primary Treatment
Wastewater Primary Treatment
Advanced Oxidation Process (AOP)
Reuse > Tertiary Treatment Advanced Oxidation Process (AOP)
Filtration
Reuse > Tertiary Treatment Filtration
Disinfection
Potable / Drinking Water Disinfection
Wastewater
Residential Wastewater
Documentation & Tools

Documentation & Tools