Sensus MeiStream® Water Meter
Overview

Industrial Water Meter with a High Overload Capability
- Measurement for billing of cold potable water up to 50 °C
- Measurement of high flow rates (e.g., in pumped pipes)
- Measurement of low flow (e.g., in light load periods)
- Leakage control
- Sizes from DN 40 up to DN 300
Product Features
- Meter with MID pattern approval acc. to annex MI001
- Exchangeable metrological unit with MID pattern approval acc. to annex MI001
- Meter body in short (WP) and long (WS) overall length acc. to DIN 19625 and EN 14154 available
- Register prepared for HRI-Mei pick-up
Benefits to you
- High overload capability
- No straight inlet length necessary (U0D0 acc. to OIML R49 and EN 14154)
- Installs in horizontal and vertical positions
- Can be submerged; protection class IP68
- Materials are temperature resistant up to 70 °C
- Use of optical pulsers type OD are still possible
Specifications
- Encoder register with different data protocols (M-Bus, MiniBus, Sensus, IEC 1107)
- Version free of copper alloy for aggressive water
- Version for high pressure up to PN 40
- Version for use in hazardous area
- HRI-Mei factory mounted
- ¼” pressure monitoring port
Industries & Applications
Industries & Applications
Recommended Industries and Applications
Documentation & Tools