Sensus MeiStreamĀ® Plus Water Meter

Overview Industries & Applications Documentation & Tools
Overview

Commercial & Industrial Water Meter with a Wide Measuring Range

MeiStream® Plus is an industrial meter for:

  • Measurement for billing of cold potable water up to 50 °C
  • Measurement of medium high flow rates (e.g., in pumped pipes)
  • Measurement of low flow (e.g., in light load periods)
  • Leakage control
  • Available in sizes from DN 40 up to DN 150
Product Features
  • The meter has an MID pattern approval acc. to annex MI001
  • The metrological unit is exchangeable with MID pattern approval acc. to annex MI001
  • Register prepared for HRI-Mei pick-up
  • The meter body is available in short (WP) and long (WS) overall length acc. to DIN 19625 and EN 14154
  • Installation position horizontal

Benefits to you

  • Unique measuring range; Q3/Q1 ≥ 315 in horizontal installation
  • Offers high overload capability
  • No straight inlet length necessary (U0D0 acc. to OIML R49 and EN 14154)
  • Horizontal and vertical installation positions
  • Meter can be submerged; protection class IP68
  • Resists temperatures up to 70 °C
  • Use of optical pulsers type OD is still possible

Specifications

  • Encoder register with different data protocols
  • Version for use in hazardous area
  • HRI-Mei factory mounted
  • ¼ ” pressure monitoring port

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Specification