GC Systems OI Analytical VPH Analysis System

Overview
OI Analytical VPH Analysis System is GC made easy. Use one of our preconfigured systems for analysis of volatile petroleum hydrocarbons (VPH) in water, soil, and solids based on the Massachusetts VPH and similar methods. Customize your system for specific applications with our expanding line of GC detectors, sample introduction instruments, and autosampler.
- Standard system package includes all necessary hardware for analysis: Agilent GC, OI Analytical Model 4760 Purge-and-Trap Sample Concentrator, Model 4450 Tandem PID/FID, columns, and standards
- Sample Concentrator provides built-in Cyclone Water Management, rapid trap heating and cooling, Silcosteel sample pathway, unique protective sparge filter design, and optional Infra-Sparge Sample Heater for improving sample recoveries
- Uses the Tandem PID/FID for excellent sensitivity and linearity
- PID hidden-window design prevents lamp fouling
- Third detector capability offers additional analyses
- Choice of capillary columns
- Choice of autosamplers available for automated analysis
- Optional automated pH measurement
- Includes installation and startup using appropriate standards or methods in systems delivered in the U.S.
The OI Analytical System VPH is a complete package tailored to measure aromatic and aliphatic hydrocarbons in environmental samples using the Massachusetts VPH and similar methods. This system can also be customized for analyzing BTEX and other aromatic compounds, volatile gasoline range organics (GRO), and volatile diesel range organics (DRO). The System VPH and System BTEX are identical to the System VOC but are customized for analyzing aromatics and aliphatics by using the tandem PID/FID detector combination. The PID and FID detectors installed in series using OI Analytical’s patented tandem configuration generate simultaneous aliphatic and aromatic chromatograms in a single analysis. The PID/FID is the required detector for many regulatory methods such as USEPA Method 8015, Massachusetts VPH, and many GRO methods. Like the System VOC, many used methods in the world specify PID/ FID tandem detectors for VOC methods.
Principal Applications for the System VPH:
- Massachusetts Volatile Petroleum Hydrocarbon (VPH) method
- Benzene, toluene, ethylbenzene, xylenes, and other aromatics (BTEX)
- USEPA Methods 602, 8015, and 8020; GRO and DRO
- Leaking underground storage tank monitoring
- Fuel spills in soils
- Combined total leachate program
- Fuels in water (wastewater)
- ISO 15009 and 15680
- Standard methods 6200C
Industries & Applications
Recommended Industries and Applications
Documentation & Tools
Brochure
Specification
-
GC Sample Introduction 4760 Eclipse Purge-and-Trap Sample Concentrator
-
GC Detectors 4450 Tandem PID/FID
-
GC Detectors 5350 Tandem PID/ELCD
-
GC Detectors 5360 XSD™ (Halogen Specific Detector)
-
GC Detectors 5320 Electrolytic Conductivity Detector (ELCD)
-
GC Sample Introduction 4551A Purge-and-Trap Water Autosampler