GC Detectors OI Analytical 5320 Electrolytic Conductivity Detector (ELCD)

Overview
The OI Analytcal 5320 Electrolytic Conductivity Detector (ELCD) excels in select detection of halogen-containing compounds, while also proving its flexibility by offering sulfur and nitrogen detection.
- Quick-change reactor design, disposable resin cartridge, and reliable solvent system
- Analog-controlled reactor temperature and solvent flow
- Detector base optimized for capillary columns
- Solvent venting using GC timed-event relay
- Direct interface with most GC makes and models
- Direct interface to the OI Analytical Model 4430 PID without a transfer line; tandem design occupies only one detector port
The OI Analytical 5320 ELCD - Electrolytic Conductivity Detector is designed for high sensitivity measurement of halogenated compounds. Interfacing an ELCD with a PID as tandem detectors are prescribed in USEPA methods 502.2 and 8021 for the measurement of chlorinated and aromatic volatile organic compounds (VOCs) in drinking water and wastewater samples.
The 5320 ELCD converts halogen compounds eluting from a GC column to an ionizable gas (HX) using reductive conditions in a high-temperature catalytic microreactor. Gaseous reaction products carried into the detector cell become dissolved in a deionized solvent, which increases the electrolytic conductivity of the mixture. The detector amplifies this instantaneous change in conductivity, producing a signal proportional to the mass of halogen in the original compound.
Principal Applications:
- USEPA Methods (502.1, 502.2, 601, 608, 611, 8010, 8021)
- VOCs • Pesticides • Halogenated Compounds
- QA/QC • Petroleum Products
- Process Control, Testing, and Analysis
- Fluorinated and Chlorinated Contaminants in Process Streams
Industries & Applications
Recommended Industries and Applications
- GC Detectors 5350 Tandem PID/ELCD
- GC Detectors 5360 XSD™ (Halogen Specific Detector)
- GC Sample Introduction 4760 Eclipse Purge-and-Trap Sample Concentrator
- GC Detectors Pulsed Flame Photometric Detector (PFPD)