Dry Bilge Pump

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Drains the bilge almost dry
  • Filter-free design
  • Self-priming to 9.5' (3 m)
  • Able to run dry without damaging the pump
  • Up to 4.0 GPM (15 LPM) flow
  • Back flow prevention
  • Connections for 3/4" (19 mm) hose barbs
  • Rotating pump head and ports
  • • Compact and simple design
  • 3/4" (19 mm), plastic, 90° thru-hull fitting included

 

Our new Rule bilge pump gets the last of the water out.

A Dry Bilge is a clean, odorless bilge.

Rule now offers the best, most effective method of removing almost all of the water in your bilge, leaving 1/8” or less, keeping your bilge fresh, clean, and dry.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.