Threaded centrifugal pumps with open impeller CO

Overview Specifications Technical Drawings Documentation & Tools ;
Overview

Overview

Product Features
  • Pump made of stainelss steel AISI 316
  • Open impeller with 20 mm free passage for solids handling
  • Delivery: up to 54 m³/h
  • Head: up to 24 m

These pumps combine the advantages of an open impeller with those of the AISI 316 stainless steel construction, which is particularly suited for handling moderately aggressive liquids with suspended solids.

Specifications

Specifications

General Specification
Delivery
Head
Power supply
Power
Maximum operating pressure
Temperature of pumped liquid
Free passage
Technology

Technical Drawings

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Technical Brochure

+

There was a problem...

Install for this language not supported at the moment. Please try again later.