It looks like you are coming from United States, but the current site you have selected to visit is Montserrat. Do you want to change site?

Yes, please! No, keep me on the current site

Tandem Connections

Overview Accessories
Overview

Overview

Product Features
  •   Connects two or more pumps in series for extra high-head operation
  •   Available for Flygt 2000 or 2600 series BS version pumps
  •   Allows hose and pipe connections

Flygt Tandem Connections

Tandem connection units, available for Flygt pumps in the BS 2000 and BS 2600 series, replace the strainer at the pump inlet and allow for connection of hose, threaded couplings and Victaulic components.​

Pumps connected in series

  • The head of each pump connected in series is added to the total head performance
  • The pumps can be identical or of different types as long as each pump is suitable for the required design capacity
  • ​The total head must not exceed the limits of the pumps, hoses or other equipment

Accessories

Accessories

Accessories

QD Pipe & Fittings

  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available

Tandem Connections

  •   Connects two or more pumps in series for extra high-head operation
  •   Available for Flygt 2000 or 2600 series BS version pumps
  •   Allows hose and pipe connections

HDPE Piping

  • Strong, durable, flexible and lightweight
  • High performance and long life expectancy
  • Weather resistant​