It looks like you are coming from United States, but the current site you have selected to visit is Montserrat. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications
Overview

Overview

Product Features
  • Easy connection
  • Simple setup

The Jumper Comb provides a simple and neat connection between the input or output side of the MTIC 10 relay outputs to a common reference such as Ground or 120 VAC.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment