It looks like you are coming from United States, but the current site you have selected to visit is Montserrat. Do you want to change site?

Yes, please! No, keep me on the current site

Intrinsically Safe Barrier

Overview Industries & Applications
Overview

Overview

Product Features
  • Approved for use in sewerage pump stations, digesters, mining and most other hazardous installations
  • Makes specified Multitrode products intrinsically safe
  • Compatible with all Multitrode products
  • Easily installed as an after-market upgrade
  • Can be used in installations up to and including Class 1 Zone 0

Flygt's Intrinsically Safe Barrier (MTISB) is certified intrinsically safe for operation in hazardous applications and are approved to be used only with Flygt or Multitrode probes and controllers.

The 5 or 10 channel barrier units eliminate any risk of dangerous energy (flash or spark-inducing energy) entering the explosive environment where the Probe is located. Connection is made from the controller through the barrier to the Probe.

Products

MTISB5 - Five channel barrier will protect up to 5 sensor points in a wet well.

MTISB10 - Ten channel barrier will protect up to 10 sensor points in a wet well.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment