It looks like you are coming from United States, but the current site you have selected to visit is Montserrat. Do you want to change site?

Yes, please! No, keep me on the current site

Current Transformers & Current Shunts

Overview Industries & Applications
Overview

Overview

Product Features

Flygt's Current Transformers are available in the Donut (DON) or Square Foot (SFT) Mount and the amperages listed below:

  • CT050DON - 50 to 5 Amp
  • CT050SFT - 50 to 5 Amp
  • CT100DON - 100 to 5 Amp
  • CT100SFT - 100 to 5 Amp
  • CT150DON - 150 to 5 Amp
  • CT150SFT - 150 to 5 Amp
  • CT200DON - 200 to 5 Amp
  • CT200SFT - 200 to 5 Amp

Current Transformers and Current Shunts work in conjunction with the MultiSmart intelligent Pump Station Manager and MonitorPro to provide high-level motor protection and monitoring.

Current Shunts    

Flygt's SR5 Current Shunt is specifically designed for overload protection and current monitoring:

        SR5 5A - 50MV

Note: One Adaptor is required for each 3-phase motor connected. Physical Dimensions: 74 mm H x 32 mm W x 113 mm D

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment