It looks like you are coming from United States, but the current site you have selected to visit is Montserrat. Do you want to change site?

Yes, please! No, keep me on the current site

Dry pump installation, horizontal

Overview Documentation & Tools
Overview

Overview

Product Features
  • Good maintenance access to pump suction side with patented service openings 
  • Flygt Z lifting equipment simplifies service 
  • Service cart and rails for easy access to the drive unit and impeller

OPERATION OF DRY INSTALLED SUBMERSIBLE PUMPS

Flygt submersible pumps offer operational advantages in pump stations with dry installed pumps:

  • Leakage free operation. There is no external shaft seal that can leak wastewater into the pump room.
  • Flood-proof motor. If the pump room is flooded, the submersible pump keeps on working.
  • Motors bigger than 10kW feature built-in cooling that minimizes the power consumption of ventilation fans. Cooling is independent of the ambient air temperature.

Service is simplified without the need to dismantle the entire pump with:

  • The patented telescopic service hatch, allowing good access to the pump suction side, or the patented pivoting inlet for sizes above 350 mm (14”)
  • Lifting equipment designed for handling of the motor and impeller
  • Service cart and rails for easy access to the drive unit and impeller, or sled with double acting hydraulic actuator for safe handling and an improved working environment for larger pumps (see table)

INSTALLATION COMPONENTS

The Flygt horizontal installation equipment is delivered with a sturdy stand including patented telescopic or pivoting service opening depending on pump model (see table).

Options include:

  • Service lifting device
  • Service cart or sled and rails depending on pump model (see table)

table-Z-sled_inlet_new.jpg

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Documents