Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Specialized rotor coatings for greater wear resistance
  • Modular and highly flexible product configurations
  • Fixed speed, by a mechanical variator or an integrated electrical inverter

PROGRESSIVE CAVITY PUMP FOR SLUDGE APPLICATIONS UP TO 15% DRY SOLIDS

Flygt Compact C is a compact pump of modular construction that delivers reliable and cost-effective performance. The range covers one to four-stage models suitable for pressures up to 24 bars. Materials of construction includes cast-iron or stainless steel casing and a choice of rotor materials and coatings to suit a large number of sludge applications and minimize downtime.

FLEXIBLE DESIGN AND CONFIGURATION TO SUIT INDIVIDUAL NEEDS

The Compact C is powered by direct-coupled geared motors, either fixed speed or adjustable by a mechanical variator or an integrated electrical inverter. Sealing arrangements can be either single or double mechanical seals, or a packed gland. A broad list of options such as dry-run protection, anti-condensate heaters, and forced ventilation ensure a high reliability in the most challenging conditions.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Hot Beverage Dispensing
Food & Beverage Services Hot Beverage Dispensing
Cold Beverage Dispensing
Food & Beverage Services Cold Beverage Dispensing
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

+

There was a problem...

Install for this language not supported at the moment. Please try again later.