'Quiet Quad' Water System Pumps

Overview Specifications Industries & Applications ;
Overview

Overview

Product Features

Model No.: 4xx6 Series

  • Intermittent duty
  • Self-primes up to 2.4m vertical lift
  • Four-piston design delivers higher flow rates
  • Quick-connect plug-in ports for easy installation
  • Pressure-switch control to run the pump only as needed

Self-priming diaphragm pump with 12v, 24v DC or 115v AC electric motor. Flow rates up to 12.5 litres/min (3.3 US gallons/min), pressure switch control, capable of pressures up to 2.4bar (35psi)

Specifications

Specifications

 
 
Specifications
Model 4406-043
Model 4406-143
Model 4406-343
Model 4306-500
Model 4306-501
Max. Pressure
35psi (2.4bar)
35psi (2.4bar)
35psi (2.4bar)
35psi (2.4bar)
35psi (2.4bar)
Elastomers
EPDM
EPDM
EPDM
EPDM
EPDM
Voltage
115 (VAC)
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
Flow Rate
3.3 US Gallons/Min (12.5 Litres/Min)
3.2 US Gallons/Min (12.1 Litres/Min)
3.3 US Gallons/Min (12.5 Litres/Min)
3.2 US Gallons/Min (12.1 Litres/Min)
3.3 US Gallons/Min (12.5 Litres/Min)
Pressure Switch Setting
22psi (1.5 bar) Cut In, 35psi (2.4 bar) Cut Out
22psi (1.5 bar) Cut In, 35psi (2.4 bar) Cut Out
22psi (1.5 bar) Cut In, 35psi (2.4 bar) Cut Out
22psi (1.5 bar) Cut In, 35psi (2.4 bar) Cut Out
22psi (1.5 bar) Cut In, 35psi (2.4 bar) Cut Out
Amp Draw
0.4 (amp)
3.9 (amp)
2.0 (amp)
1.8 (amp)
1.8 (amp)
Port Type
1/2" Hose & 1/2" Thread included
1/2" Hose & 1/2" Thread included
1/2" Hose & 1/2" Thread included
1/2" Hose and 1/2" Thread included
1/2" Hose and 1/2" Thread included
Bypass
Included
Included
Included
-
-
Industries & Applications

Industries & Applications

Recommended Industries and Applications

+

There was a problem...

Install for this language not supported at the moment. Please try again later.