Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Model No.: BLC Series

  • Quick, simple and easy to install
  • NSF Certification, ensures compliance in typical beverage applications
  • Quick disconnect ports, allows hose replacement in seconds and a range of options
  • Built in shut-off, automatically shuts down the unit when the bag is empty run-dry technology and thermal protection, providing peace of mind & avoiding costly service calls
  • Self Priming to allow mounting away from the beverage source

Bag-In-Box Dispense System is designed for dispensing wine, juice, teas or liquor.

In addition to the main features, the BevJet Compact includes an easily accessible switch to restart when the beverage runs out and is more compact to allow an easy fit in most locations.

Specifications

Specifications

Specifications
BLC Series
Ports
T5000 style quick connect
Approvals
NSF, CE, UL, RoHS
Construction Materials
Housing - Polypropylene, Check Valve Spring - Stainless Steel
Elastomers
EPDM & Santoprene®
Operating Temperature
Min 34ºF (1.1ºC) / Max 120ºF (49ºC)
Weight
0.632g (1lb) (kg)
Flow Rate
1.0 GPM (3.8 LPM) Max
Amp Draw
2.5 amp at 25 PSI (1.7 bar)
Max. Pressure
40 PSI (2.8 bar) Max
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Food & Beverage Services
Food & Beverage Food & Beverage Services
Documentation & Tools

Documentation & Tools

Brochures

Technical Brochure

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.