The VM series is a modern, robust designed pump offering reliable water supply for most buildings; from family houses up to 10 floor apartment buildings:
- State-of-the-art hydraulics with best-in class efficiency combined with IE3 motors mean the lowest possible operating costs.
- Thick sheet metal casing, high-quality bearings and stainless steel guarantees a long service life.
- High-efficiency hydraulics, motor and thick sheet metal pump body keep the noise level to a minimum.
- Close coupled motor and threaded connections for compact installations.
The VM vertical multistage pump is available in different versions:
- Bare pump
- On/ off system with pressure switch and pressure tank
- Semi constant pressure system with Genyo electronic pump controller
- Constant pressure system with ResiBoost variable speed controller
- Constant pressure system; Smart Pump with ultra premium efficiency IES2 variable speed package including IE5 motor and communication with BMS systems