It looks like you are coming from United States, but the current site you have selected to visit is Martinique. Do you want to change site?

Yes, please! No, keep me on the current site

e-SV Series Stainless Steel Vertical Multi-Stage Pumps

Overview Technical Drawings Performance Curves Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

e-SV Pump Features:

  • The expanded hydraulic coverage of an e-SV pump combined with a NEMA premium-efficient motor delivers maximum performance.
  • The extended e-SV portfolio allows you to select a pump aligned with your application’s optimum duty point.
  • A variable speed drive such as Hydrovar® or Aquavar® IPC increases a e-SV’s energy savings up to 70% vs. fixed speed.
  • Standard models offer low NPSH, with even lower NPSH models available.
  • e-SV pumps are available in horizontal and vertical configurations.
  • The pump can be easily repaired right in the piping. 

e-SVE Smart Pump Features:

  • Features the Xylem Smart Motor an “ultra-premium” IE5 permanent, magnet motor, providing efficiency well above a standard IE3 NEMA Premium a synchronous motor.
    • includes a wide range of monitoring, control and safety features right out of the box with no need to configure.
    • can operate single or multipump systems of up to three pumps, with no need for an external control panel or PLC.
    • exceeds hydraulic performance of fixed speed versions in a more compact design.
  • Six e-SVE pump ranges are available with multiple construction designs offer flexibility for a wide list of applications, including residential and light commercial, OEM applications and HVAC.
    • Certified to the NSF/ANSI 61 Drinking Water System Components Standard.
    • Options include high-temperature seals, low NPSH design, high pressure design, and passivated and electropolished versions.

Packaged e-SV Hydrovar Features:

  • The Packaged e-SV Hydrovar provides industry-leading efficiencies with a broad performance range.
  • The vertically-mounted configuration of e-SV pump, motor and Hydrovar drive is designed to save space.
  • The components are pre-sized and pre-selected, which simplifies the ordering process.
  • The system is assembled, programmed and tested in the factory.
  • The system has the capability to control up to eight pumps.

e-SV Pump:

The e-SV fabricated vertical multi-stage pump is an energy saving, non-priming pump coupled to a standard premium-efficient motor. It’s built to withstand a variety of, mechanically aggressive and high temperature liquids, and is designed to extend uptime and help reduce lifecycle costs in a wide range of demanding applications.

The e-SV range of pumps features 11 models, and each can be specially configured for a wide range of environments. What’s more, when an e-SV is paired with a Hydrovar® or Aquavar® IPC variable speed drive, it provides energy saving increases up to 70% vs. fixed speed, while reducing installation time.

e-SVE Smart Pump:

The e-SVE smart pump is the newest addition to the e-SV pump family.  It is a pre-programmed package combining the e-SV fabricated vertical multi-stage pump with a Xylem Smart Motor – an “ultra-premium” level IE5 permanent magnet motor with built-in pump protection controls and monitoring. The combination allows for easy, cost effective installation, and has a pre-configured system’s intelligence and performance right out of the box. Six e-SVE pump ranges are available with multiple construction designs offer flexibility for a wide list of applications, including residential and light commercial, OEM applications and HVAC.

e-SV Packaged Hydrovar®:

The Hydrovar variable speed pump drive takes pumping to a new level of flexibility and efficiency when combined with the e-SV pump. The e-SV Packaged Hydrovar ships as one complete unit comprised of an e-SV pump, a Hydrovar drive and a fused disconnect. It arrives pre-assembled, pre-wired and pre-programmed. The Packaged Hydrovar is designed for centrifugal pump systems requiring constant pressure, flow control or differential pressure.

Technology

Technical Drawings

Products

Show More
Performance Curves

Performance Curves

Curve

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Parts

Specification