Overview
Product Features
- Full rating analysis in a matter of minutes
- Automatically selects the best-fit Velocity-Index equation and coefficients
- Develops Stage-Area relationships
- Collates and appends measurements
- Convenient one-stop data storage - stores multiple sites and ratings
- Outputs analysis results
- Professional, printable reports
- A consistent reporting structure, and the confidence all users will get the same readings
- For public users - an enhanced level of service you provide to your clients
- For private business owners - the opportunity to gain more business, more efficiently
- The ability to import data from a variety of sources,including SonTek stage and discharge instruments, as well as data collected from other devices
- Multi-language support
V 1.21 — 18FEB2013
SYSTEM REQUIREMENTS
- An instrument used for flow, velocity, or stage applications(e.g., SonTek-SL (3G), SonTek-IQ, FlowTracker, RiverSurveyor systems)
- Microsoft Windows 8/7/Vista/XP/2K
- 1-GHz Pentium processor (2-GHz recommended)
- 128-MB available memory (256-MB recommended)
- 200-MB available disk space (400-MB recommended)
- Monitor capable of 1024x768 (or better) resolution, 16-bit color
SOFTWARE REQUIREMENTS
If you currently use any of the following programs, you will need to update to the latest version:
- CurrentSurveyor (v4.50 or later required)
- FlowTracker (v2.20 or later required)
- HorizonADV (v1.20 or later required)
- RiverSurveyor (v4.60 or later required)
- SonUtils (v4.20 or later required)
- Stationary Measurement (v1.20 or later required)