YSI ProSolo ODO Optical Dissolved Oxygen Meter

SKU: ProSoloODO
Overview Documentation & Tools
Overview

Overview

An evolution of the Professional Series water quality meters, the ProSolo DIGITAL handheld replaces the ProODO as YSI’s most advanced optical dissolved oxygen field meter. Paired with the latest optical DO and temperature (ODO/T) probe, the ProSolo benefits from years of expertise in cutting-edge dissolved oxygen technology.

The ProSolo handheld is the direct replacement for the ProODO Optical Dissolved Oxygen handheld that was discontinued on Dec. 31, 2018.

Choose an ODO/T cable below to complete your sampling system. Pre-assembled ProSolo ODO/T kits are also available. 

Product Features
  • Designed for use with YSI’s latest Optical Dissolved Oxygen and Temperature (ODO/T) probes
  • Extremely durable, user-friendly display with the most advanced DO technology
  • Highly-accurate ODO® sensor technology with no stirring
  • Rechargeable lithium-ion battery that supports a full day of sampling
  • Exceptionally affordable price.

ODO® Sensor Technology

Dissolved oxygen measurement technology has advanced from electrochemical sensors, such as polarographic and galvanic, to luminescent-based, optical sensors. YSI optical DO sensors are non-consumptive, meaning oxygen is not consumed during the measurement. As a result, there is no flow dependence or stirring required with ODO, allowing for the most accurate readings in the field.

Advantages over electrochemical sensors include:

  • Higher accuracy with no stir dependence
  • Less drift over time; holds calibration longer
  • Less maintenance; no membranes or electrolyte

ProDIGITAL Smart Sensors

In addition to utilizing the most advanced DO sensing technology, the ProSolo incorporates smart sensor technology that enables sensors to be automatically recognized by the handheld. Additionally, DIGITAL sensors store calibration data, so probe assemblies can be swapped between handhelds without the need for re-calibration.

EPA Approved Methodology

The optical BOD (OBOD) sensor utilizes EPA approved methodology for wastewater compliance reporting of BOD and CBOD, while ODO/T probe assemblies utilize EPA approved methodology for compliance reporting of DO.

Provides Years of Sampling for All Field Conditions

The ProSolo handheld meets the demands of true field work with a rugged, waterproof case (IP-67 rated) and a military-spec (MS) cable connector. Rigorously drop tested from all angles, the handheld features a 3-year warranty, while a 2-year warranty is included with the probe assembly and ODO Cap.

Advanced Data Management

ProSolo includes KorDSS Software, a powerful data management program for easy 2-way communication between the meter and a PC. A unique data backup feature allows for the export of data to a USB flash drive (included) in csv format without having to connect to a computer.

Convenient Sampling Experience

  • Ergonomic handheld for a comfortable grip
  • Easy-to-read color display and backlit keypad
  • Large onboard memory with storage capacity for over 100,000 data sets
  • Site ID and Data ID tag capabilities for data organization
  • Data export directly to USB flash drive (included)
  • Single cable design for probe assembly lengths ranging from 1- to 100-meters
  • Long-life rechargeable lithium-ion battery that is user-replaceable
  • Simple and quick calibration procedures

 

Documentation & Tools

Documentation & Tools

Brochure

FAQ

Specification