YSI ProQuatro Multiparameter Meter

SKU: 606950
Overview Documentation & Tools
Overview

Overview

The YSI ProQuatro handheld multiparameter meter measures a variety of combinations of dissolved oxygen, conductivity, specific conductance, salinity, resistivity, total dissolved solids (TDS), pH, ORP, pH/ORP combination, ammonium (ammonia), nitrate, chloride and temperature. Also a very powerful lab instrument for BODs, pH and ORP.

EPA approved for drinking water and wastewater compliance reporting.

Instrument Only. Cables, probes/sensors, and accessories sold separately. 

Product Features
  • Easy-to-install cable weights; can be daisy-chained for additional weight*
  • Rubber, over-molded IP-67 waterproof case (even without the battery cover)*
  • 3-year instrument warranty
  • 2-year cable warranty*
  • Rugged cables, sensors, and military-spec connectors*
  • Drop-tested 1 meter at all angles*
  • Scratch-resistant lens; viewable even with polarized glasses
  • Instrument floats
  • Weighted, user-replaceable multi-sensor design

* feature or benefit only YSI offers on a handheld instrument.

The YSI ProQuatro along with its Quatro cable allow you to utilize 4-ports to measure temperature/conductivity, DO, and any two ISEs among pH, ORP, ammonium, chloride, or nitrate creating an extremely powerful handheld multiparameter instrument.

Toughest

The ProQuatro instrument meets the demands of true field work. The instrument is rated to IP-67 standards even without the battery cover on. Other tough features include a 3-year warranty, Mil-spec connectors, rubber overmolded case, and a 2-year cable warranty. In-house testing procedures also include 1-meter drop tests from all angles to ensure expected field-durability.

Most Versatile

Connect any Professional Series cable and probe option to the instrument and use the convenient cable management kit to keep everything simple and organized. Cable options range from 1-, 4-, 10-, 20-, and 30-meter choices (up to 100-meters on DO only cables). Use lab or field probes and switch between the two quickly. The ProQuatro makes an ideal lab BOD instrument with the proven self-stirring BOD probe (EPA Approved). A convenient handstrap can be used on either side of the instrument. A complete family of accessories also increases the versatility of the ProQuatro. Choose among accessories including carrying cases, flow cells, cable weight, belt clip, tripod, and c-clamp.

Added Versatility Features Include:

  • Adjustable right- or left-handed hand strap*
  • Multiple user-replaceable sensor options and a choice of DO sensors*
  • Multiple parameter options and cable lengths
  • Lab-grade ISE sensors and BOD probe available to make a true lab/field instrument
  • Languages - English, Spanish, German, French, Italian, Norwegian, Portuguese, Japanese, Chinese (Simplified and Traditional)
  • Wide array of accessories are available from flow cells, to shoulder straps, to carrying cases

When purchasing the ProQuatro you will receive the instrument, manual, batteries, USB cable, and USB flash drive. Cables and probes are ordered separately.

* feature or benefit only YSI offers on a handheld instrument.

Documentation & Tools

Documentation & Tools

Specification