Single drop diffusers

Overview Specifications Industries & Applications ;
Overview

Overview

Product Features
  • Ideal for applications where dewatering isn’t possible
  • Innovative design features assure optimum oxygen transfer efficiency
  • Control orifice delivers efficient air distribution along header length
  • Stainless steel piping and supports provide structural integrity and longevity
  • Trouble-free maintenance

Trouble-free maintenance diffusers

Trouble-free maintenance makes the Sanitaire single drop diffuser perfectly suited for applications where dewatering isn’t possible, such as aerated channels or digesters. Its innovative dual shear plate design and multiple air release slots assure optimized efficiency of oxygen transfer, and an optional clean-out port allows for manual cleaning without draining basins or channels. 

The injection-molded plastic diffuser body is available in 1-inch (2.5 cm) or 2-inch (5 cm) sizes.

Specifications

Specifications

General Information
Single drop diffusers
Standards
ASCE, ATV, ISO, ASTM, ASME
Applications
Conventional Activated Sludge, MBR, SBR, Oxidation Ditches, Channel Aeration, Aerobic Digestors
Air on / air off operation
Yes
Shop oxygen transfer test
Available
Performance warranties
Yes
Fixed to floor systems
Yes
Retrievable (liftable) design available
Yes
System Components
Single drop diffusers
Droplegs
304 SS, 316 SS
Supports
304 SS, 316 SS
System piping
304 SS, 316 SS
Single drop diffuser
Plastic
Controls (optional)
OSCAR process performance optimizer
Blowers (optional)
Positive displacement or centrifugal
Diffuser Properties
Single drop diffusers
Diffuser types (mm)
25 mm and 50mm
Diffuser types (inches)
1" and 2"
Typical operating air flow range per diffuser
10 scfm to 40 scfm (15 Nm3/h to 63 Nm3/h)
Typical standard oxygen transfer efficiency (SOTE)
1.4 - 2.2% per m submergence (0.3-0.6% per ft submergence)
Typical standard aeration efficiency
0.5-1.8 kg O2 / kWh (1.0-3.0 lb O2 / hph)
Special features
Above water orifice location, dual shear plate
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Primary Treatment
Wastewater Primary Treatment
+

There was a problem...

Install for this language not supported at the moment. Please try again later.