Overview Specifications Industries & Applications ;
Overview

Overview

Product Features
  • ​Ozone production of 0.1 to 0.4 lbs./day 2 to 8 g/hr
  • Compact design
  • Low installation and maintenance requirements
  • Low investment and operating costs
  • Engineered for permanent operation

Ozone generators for small and laboratory applications

​Xylem’s small Modular Wedeco ozone systems are designed to produce ozone effectively from 2 - 8 g/hr.

Wedeco ozone generators are ideally used for disinfection and oxidation of process water in industry, laboratory and pilot plant applications. Standard applications include drinking water, process water loops, recycling processes, rinsers, food and beverage industry, cooling water, fish farming and swimming pools.

These ozone generators are very compact.

Specifications

Specifications

 
 
General Information
Modular 2
Modular 4
Modular 6
Modular 4HC
Modular 8HC
Ozone production, nominal [g O3/h] (ppd)
2
4
6
0.2 - 4
0.4 - 8
Ozone concentration [g/Nm³]
2
4
20
100
100
Feedgas
ambient Air
ambient Air
PSA included
Oxygen, PSA
Oxygen, PSA
Dew point (feed gas)
< -70 °C; < -94 °F
< -70 °C; < -94 °F
< -70 °C; < -94 °F
< -70 °C; < -94 °F
< -70 °C; < -94 °F
Feedgas (total hydrocarbons, THC)
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
< 60 ppmV
Dimensions l x h x w (m); l x h x w (ft)
600 x 400 x 200
600 x 600 x 210
Dimensions l x h x w (mm); l x h x w (ft)
600 x 600 x 210
600 x 600 x 210
600 x 600 x 210
600 x 600 x 210
 
 
System Components
Modular 2
Modular 4
Modular 6
Modular 4HC
Modular 8HC
Weight
20
35
50
35
40
System control
Wedeco
Wedeco
Wedeco
Wedeco
Wedeco
 
 
Technical Features
Modular 2
Modular 4
Modular 6
Modular 4HC
Modular 8HC
System regulation range
n/a
n/a
n/a
10-100
10-100
Humidity
< 70 %
< 70 %
< 70 %
< 70 %
< 70 %
Ambient air temperature (min, max)
5-35°C; 41-95°F
5-35°C; 41-95°F
5-35°C; 41-95°F
5-35°C; 41-95°F
5-35°C; 41-95°F
Ozone installation location
Indoors
Indoors
Indoors
Indoors
Indoors
Conformity
CE
CE
CE
CE
CE
 
 
Standards and Remote Control and Alarms
Modular 2
Modular 4
Modular 6
Modular 4HC
Modular 8HC
Common outputs and alarms
System Status, Alarm Messages
System Status, Alarm Messages
System Status, Alarm Messages
System Status, Alarm Messages
System Status, Alarm Messages
 
 
Electrical Standards
Modular 2
Modular 4
Modular 6
Modular 4HC
Modular 8HC
Ozone electrical requirements
230 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
230 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
230 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
230 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
230 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
Ozone electrical standards
EN
EN
EN
EN
EN
Protection class (cabinet / cell)
IP32
IP32
IP32
IP32
IP32
Installed power (kW)
0.160
0.450
0.500
0.100
0.175
 
 
Materials Of Construction
Modular 2
Modular 4
Modular 6
Modular 4HC
Modular 8HC
Enclosure
powder coated steel
powder coated steel
powder coated steel
powder coated steel
powder coated steel
Painting
RAL 7035
RAL 7036
RAL 7037
RAL 7038
RAL 7039
In contact with ozone
SS 316
SS 316
SS 316
SS 316
SS 316
In contact with water
SS 316
SS 316
SS 316
SS 316
SS 316
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Ice Makers & Refrigeration
Food & Beverage Services Ice Makers & Refrigeration
+

There was a problem...

Install for this language not supported at the moment. Please try again later.